Swing Handle - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Key Operated

Item code: 108220534

In production
Swing handles are designed to accommodate most panels and doors but especially larger size version as they are ideal for multipoint locking . These Swing handles also eliminate the need for additional hardware as they come with an integrated handle for hand operations. These are standard key operated latches and come Replaces Item No.(s): Essentra 491407
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.354 in
Housing Height 0.728 in
Colour Black
Finish Black Polyamide
Handle Type Swinghandle Key Operated
Includes Two keys supplied with each latch
Key Type Euro Key
Latch Material Nylon
Latch Style Swing Handle Latch
Mounting Orientation Universal

Recommended Products

Tapered Cap - Outside Diameter Range 14 - 16.1 mm | 0.55...
Tapered Cap - Outside Diameter Range 14 - 16.1 mm | 0.550 - 0.634 ...
Tapered Cap - Outside Diameter Range 14 - 16.1 mm | 0.550 - 0.634 in ; Inside Diameter Range 12....
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 4 ; Class Pressure Rat...
Studded Full Face Flange Protector - ; Class Pressure R...
Studded Full Face Flange Protector - ; Class Pressure Rating (All...
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3/4 ; Class Pressure R...
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 12 ; Class Pressure Ra...
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1....
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in In...
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in Inside Height - 23.4 mm | 0.920 ...
Tapered Cap - Outside Diameter Range 22.1 - 24.8 mm | 0....
Tapered Cap - Outside Diameter Range 22.1 - 24.8 mm | 0.870 - 0.97...
Tapered Cap - Outside Diameter Range 22.1 - 24.8 mm | 0.870 - 0.975 in ; Inside Diameter Range 2...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 2-1/2 ; Class Pressure...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.44...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 ...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 in ; Inside Diameter Range 9.8...