Swing Handle Handle Length - 160.0 mm | 6.299 in Handle Width - 35.0 mm | 1.378 in Latch Material:Die Cast Zinc Alloy Handle Type - Swinghandle Key Operated

Item code: 10812120547 25 In stock

Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use. They offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing.The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors. They are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press. Replaces Item No.(s): Essentra 491412

Specifications

Specifications

Imperial
Metric
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.354 in
Housing Height 0.728 in
Colour Black
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 5 $65.87
6 + $56.61

Total price:

$65.87

1 x $65.87

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.354 in
Housing Height 0.728 in
Colour Black
Finish Black Powder Coated
Handle Type Swinghandle Key Operated
Includes Two keys supplied with each latch
Key Type Keyed Euro 5333
Latch Material Die Cast Zinc Alloy
Latch Style Swing Handle Latch
Mounting Orientation Universal