Swing Handle - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Swinghandle Key Operated

Item code: 10812120534

In production
Swing handles are designed to accommodate most panels and doors but especially larger size version as they are ideal for multipoint locking. These Swing handles also eliminate the need for additional hardware as they come with an integrated handle for hand operations. These are standard key operated latches and come Replaces Item No.(s): Essentra 491410
Specifications

Specifications

Imperial
Metric
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.354 in
Housing Height 0.728 in
Colour Black
See all specs and customize
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.354 in
Housing Height 0.728 in
Colour Black
Finish Black Powder Coated
Handle Type Swinghandle Key Operated
Includes Two keys supplied with each latch
Key Type Euro Key
Latch Material Die Cast Zinc Alloy
Latch Style Swing Handle Latch
Mounting Orientation Universal

Recommended Products

Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1....
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1.846 - 2.02...
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1.846 - 2.020 in ; Inside Diameter Range 4...
Tapered Cap - Outside Diameter Range 40.8 - 44.5 mm | 1....
Tapered Cap - Outside Diameter Range 40.8 - 44.5 mm | 1.606 - 1.75...
Tapered Cap - Outside Diameter Range 40.8 - 44.5 mm | 1.606 - 1.750 in ; Inside Diameter Range 3...
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3....
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in In...
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in Inside Height - 44.5 mm | 1.750 ...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 6 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 44.1 - 47.5 mm | 1....
Tapered Cap - Outside Diameter Range 44.1 - 47.5 mm | 1.735 - 1.87...
Tapered Cap - Outside Diameter Range 44.1 - 47.5 mm | 1.735 - 1.870 in ; Inside Diameter Range 4...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.44...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 ...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 in ; Inside Diameter Range 9.8...
UNFJIC Threaded Protection Cap Compatible Thr...
UNFJIC Threaded Protection Cap Compatible Thread Sizes ...
UNFJIC Threaded Protection Cap Compatible Thread Sizes 9/16-18 Threaded Height 12.7 m...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in Inside Height - 76.2 mm | 3.00...
Tapered Cap - Outside Diameter Range 58.4 - 63.1 mm | 2....
Tapered Cap - Outside Diameter Range 58.4 - 63.1 mm | 2.300 - 2.48...
Tapered Cap - Outside Diameter Range 58.4 - 63.1 mm | 2.300 - 2.485 in ; Inside Diameter Range 5...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 4 ; Class Pressure Rat...