Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle Key Operated

Item code: 10811110534

In production
Swing handles are designed to accommodate most panels and doors but especially larger size version as they are ideal for multipoint locking. These Swing handles also eliminate the need for additional hardware as they come with an integrated handle for hand operations. These are standard key operated latches and come
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.354 in
Housing Height 0.728 in
Colour Silver Appearance
Finish Chrome Plated
Handle Type Swinghandle Key Operated
Includes Two keys supplied with each latch
Keying N/A
Key Type Euro Key
Latch Material Die Cast Zinc Alloy
Latch Style Swing Handle Latch
Mounting Orientation Universal

Recommended Products

Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0....
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0.966 - 1.09...
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0.966 - 1.096 in ; Inside Diameter Range 2...
Tapered Cap - Outside Diameter Range 45.9 - 49.7 mm | 1....
Tapered Cap - Outside Diameter Range 45.9 - 49.7 mm | 1.806 - 1.95...
Tapered Cap - Outside Diameter Range 45.9 - 49.7 mm | 1.806 - 1.958 in ; Inside Diameter Range 4...
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0....
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in In...
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in Inside Height - 18.2 mm | 0.717 ...
Tapered Cap - Outside Diameter Range 54.8 - 59.8 mm | 2....
Tapered Cap - Outside Diameter Range 54.8 - 59.8 mm | 2.156 - 2.35...
Tapered Cap - Outside Diameter Range 54.8 - 59.8 mm | 2.156 - 2.355 in ; Inside Diameter Range 5...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1 ; Class Pressure Rat...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 4 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 9.1 - 10.9 mm | 0.3...
Tapered Cap - Outside Diameter Range 9.1 - 10.9 mm | 0.360 - .428 ...
Tapered Cap - Outside Diameter Range 9.1 - 10.9 mm | 0.360 - .428 in ; Inside Diameter Range 7.6...
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1....
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.35...
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.355 in ; Inside Diameter Range 2...
Tapered Cap - Outside Diameter Range 12.4 - 13.9 mm | 0....
Tapered Cap - Outside Diameter Range 12.4 - 13.9 mm | 0.490 - 0.54...
Tapered Cap - Outside Diameter Range 12.4 - 13.9 mm | 0.490 - 0.547 in ; Inside Diameter Range 1...
Tapered Cap - Outside Diameter Range 17.1 - 19.2 mm | 0....
Tapered Cap - Outside Diameter Range 17.1 - 19.2 mm | 0.675 - 0.75...
Tapered Cap - Outside Diameter Range 17.1 - 19.2 mm | 0.675 - 0.754 in ; Inside Diameter Range 1...