DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on +1 800 847 0486 to discuss your requirements.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Length | 200.0 mm |
---|---|
Cable Length | 7.874 in |
Cable Width | 4.8 mm |
Cable Width | 0.189 in |
Maximum Compatible Cable Tie Width | 4.8 mm |
Maximum Compatible Cable Tie Width | 0.189 in |
Maximum Panel Thickness | 3.0 mm |
Maximum Panel Thickness | 0.118 in |
Minimum Compatible Cable Tie Width | 3.6 mm |
Minimum Compatible Cable Tie Width | 0.142 in |
Minimum Panel Thickness | 0.7 mm |
Minimum Panel Thickness | 0.028 in |
Overall Height | 15.1 mm |
Overall Height | 0.594 in |
Overall Length | 15.0 mm |
Overall Length | 0.591 in |
Overall Width | 15.1 mm |
Overall Width | 0.594 in |
Colour | Black |
Full Material | Polyamide 6.6;Stainless Steel |
Grip Material | 302 Stainless Steel |
Material | PA;Stainless Steel |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Edge Mount |
Special Features | Cable Tie is Pre-Installed |
Style | 5 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue