Edge Mount Cable Tie Holder - Overall Height 19.0 mm | 0.748 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 17.1 mm | 0.673 in

Item code: 550249

In production
This edge mount cable tie mount pushes onto the edge of a panel.
Specifications

Specifications

Imperial
Metric
Compatible Cable Tie Width Range 0.142 - 0.189 in
Maximum Compatible Cable Tie Width 0.189 in
Maximum Panel Thickness 0.236 in
Minimum Compatible Cable Tie Width 0.142 in
Minimum Panel Thickness 0.118 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 100

Order in multiple of 100

SKU price information
Quantity Unit price
1 - 499 $1.1814
500 - 999 $1.0639
1000 + $0.8856
Standard pack: 100

Order in multiple of 100

Total price:

$1.18

1 x $1.1814

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Tie Width Range 0.142 - 0.189 in
Maximum Compatible Cable Tie Width 0.189 in
Maximum Panel Thickness 0.236 in
Minimum Compatible Cable Tie Width 0.142 in
Minimum Panel Thickness 0.118 in
Overall Height 0.748 in
Overall Length 0.787 in
Overall Width 0.673 in
Panel Thickness Range 0.118 - 0.236 in
Colour Black
Full Material Nylon 6/6
Grip Material 302 Stainless Steel
Material Nylon
Mounting Method Edge Mount
Special Features Tie Holder Only
Special Features (All) Tie Holder Only
Style 4

Useful Information


Recommended Products

Edge Mount Cable Tie Holder - Overall Height 15.6 mm | 0...
Edge Mount Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; ...
Edge Mount Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591...
Edge Mount Cable Tie Holder - Overall Height 15.6 mm | 0...
Edge Mount Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; ...
Edge Mount Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591...
Edge Mount Cable Tie Holder - Overall Height 19.0 mm | 0...
Edge Mount Cable Tie Holder - Overall Height 19.0 mm | 0.748 in ; ...
Edge Mount Cable Tie Holder - Overall Height 19.0 mm | 0.748 in ; Overall Length 20.0 mm | 0.787...
Edge Mount Cable Tie Holder - Overall Height 18.8 mm | 0...
Edge Mount Cable Tie Holder - Overall Height 18.8 mm | 0.74 in ; O...
Edge Mount Cable Tie Holder - Overall Height 18.8 mm | 0.74 in ; Overall Length 20.0 mm | 0.787 ...
Edge Mount Cable Tie Holder - Overall Height 18.8 mm | 0...
Edge Mount Cable Tie Holder - Overall Height 18.8 mm | 0.74 in ; O...
Edge Mount Cable Tie Holder - Overall Height 18.8 mm | 0.74 in ; Overall Length 20.0 mm | 0.787 ...
Edge Mount Cable Tie Holder - Overall Height 167.0 mm | ...
Edge Mount Cable Tie Holder - Overall Height 167.0 mm | 6.575 in ;...
Edge Mount Cable Tie Holder - Overall Height 167.0 mm | 6.575 in ; Overall Length 20.0 mm | 0.78...
Cable Tie Mount - Screw ; Compatible Cable Tie Width Ran...
Cable Tie Mount - Screw ; Compatible Cable Tie Width Range 2.5 - 4...
Cable Tie Mount - Screw ; Compatible Cable Tie Width Range 2.5 - 4.8 mm | 0.098 - 0.190 in ; Ove...
Edge Mount Cable Tie Holder - Overall Height 32.0 mm | 1...
Edge Mount Cable Tie Holder - Overall Height 32.0 mm | 1.26 in ; O...
Edge Mount Cable Tie Holder - Overall Height 32.0 mm | 1.26 in ; Overall Length 20.0 mm | 0.787 ...
Spring Clip - Black ; Compatible Cable Diameter 9.4 mm |...
Spring Clip - Black ; Compatible Cable Diameter 9.4 mm | 0.370 in ...
Spring Clip - Black ; Compatible Cable Diameter 9.4 mm | 0.370 in ; Nylon