Menu Search

Braided Cable Sleeves Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 6.0 mm | 0.039 - 0.236 in Roll Length - 60.9 m | 199.803 ft Black

Item code: Anti-Abrasion Sleeve

7 In stock
Braided cable sleeves are typically used with cables or wires and can be cut with scissors and still maintain a frayless end.
Add sample +
Print page
SKU price information
Quantity Unit price
1 - 4 $32.84
5 - 9 $31.05
10 - 24 $28.71
25 + $25.55
Standard pack: 1

Order in multiple of 1

Total price:

$32.84

1 x $32.84

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Maximum Compatible Cable Diameter 0.236 in
Minimum Compatible Cable Diameter 0.039 in
Nominal Inside Diameter 0.118 in
Overall Length 199.803 ft
Roll Length 199.803 ft
Colour Black
Full Material Polyethylene Terephthalate
Material PET
Priced Per Roll
Sold Per Roll