Menu Search

Braided Cable Sleeves Nominal Inside Diameter - 64.0 mm | 2.52 in Compatible Cable Diameter Range - 45.0 - 105.0 mm | 1.772 - 4.134 in Roll Length - 15.2 m | 49.869 ft Black

Item code: 900473

In production
Braided cable sleeves are typically used with cables or wires and can be cut with scissors and still maintain a frayless end.
Add sample +
Print page
SKU price information
Quantity Unit price
1 - 4 $123.50
5 - 9 $116.70
10 - 24 $108.00
25 + $96.00
Standard pack: 1

Order in multiple of 1

Total price:

$123.50

1 x $123.50

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Maximum Compatible Cable Diameter 4.134 in
Minimum Compatible Cable Diameter 1.772 in
Nominal Inside Diameter 2.52 in
Overall Length 49.869 ft
Roll Length 49.869 ft
Colour Black
Full Material Polyethylene Terephthalate
Material PET
Priced Per Roll
Sold Per Roll