Quantity | Unit price |
---|---|
1 - 4 | $146.40 |
5 - 9 | $138.50 |
10 - 24 | $128.10 |
25 + | $113.90 |
Compatible Cable Diameter Range | 33.0 mm |
---|---|
Compatible Cable Diameter Range | 1.299 in |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Nominal Inside Diameter | 32.0 mm |
Nominal Inside Diameter | 1.26 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Sold Per | Roll |
Colour | Black |
Full Material | UL94 V-2 Polyester |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue