Quantity | Unit price |
---|---|
1 - 4 | $1,712.20 |
5 - 9 | $1,619.60 |
10 - 24 | $1,498.20 |
25 + | $1,331.70 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 64.0 - 120.0 mm |
---|---|
Compatible Cable Diameter Range | 2.52 - 4.724 in |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Nominal Inside Diameter | 76.0 mm |
Nominal Inside Diameter | 2.992 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Sold Per | Roll |
Colour | Black |
Full Material | UL94 V-0 Polyphenylene Sulfide Monofilament |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue