Quantity | Unit price |
---|---|
1 - 4 | $87.60 |
5 - 9 | $82.80 |
10 - 24 | $76.60 |
25 + | $68.20 |
Compatible Cable Diameter Range | 1 - 6 mm |
---|---|
Compatible Cable Diameter Range | 0.039 - 0.236 in |
Overall Length | 30.5 m |
Overall Length | 100 ft |
Nominal Inside Diameter | 5 mm |
Nominal Inside Diameter | 0.196 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Sold Per | Roll |
Colour | Black |
Full Material | UL94 V-0 Polyester |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue