Quantity | Unit price |
---|---|
1 - 4 | $119.40 |
5 - 9 | $115.80 |
10 - 14 | $113.50 |
15 - 19 | $111.10 |
20 - 24 | $107.60 |
25 - 29 | $101.50 |
30 + | $95.60 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 40.0 - 80.0 mm |
---|---|
Compatible Cable Diameter Range | 1.575 - 3.15 in |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Nominal Inside Diameter | 50.0 mm |
Nominal Inside Diameter | 1.969 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Sold Per | Roll |
Colour | Black |
Full Material | Polyester |
Material Flammability Standard | UL224 VW-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue