| Quantity | Unit price |
|---|---|
| 1 - 4 | $61.8915 |
| 5 - 9 | $51.584 |
| 10 - 49 | $41.2532 |
| 50 - 99 | $40.4136 |
| 100 - 249 | $39.1778 |
| 250 + | $37.079 |
| Colour | Black |
|---|---|
| Full Material | High Density Polyethylene |
| Class Pressure Rating | 400 |
| Compatible Nominal Pipe Sizes (All) | 32.000 in |
| Outside Diameter | 45.250 in |
| Outside Diameter | 1149.4 mm |
| Bolt Circle Diameter | 1054.1 mm |
| Bolt Circle Diameter | 41.500 in |
| Bolt Hole Size | 54 mm |
| Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue