| Quantity | Unit price |
|---|---|
| 1 - 11 | $8.9085 |
| 12 - 24 | $6.6929 |
| 25 - 124 | $4.4543 |
| 125 - 249 | $4.3608 |
| 250 - 624 | $4.2443 |
| 625 - 1129 | $4.0112 |
| 1130 + | $3.7779 |
| Colour | Natural |
|---|---|
| Full Material | Pressboard |
| Class Pressure Rating | 600 |
| Compatible Nominal Pipe Sizes (All) | 8.000 in |
| Outside Diameter | 16.500 in |
| Outside Diameter | 419.1 mm |
| Bolt Circle Diameter | 349.3 mm |
| Bolt Circle Diameter | 13.750 in |
| Bolt Hole Size | 31.8 mm |
| Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue