Quantity | Unit price |
---|---|
1 - 499 | $1.9982 |
500 - 999 | $1.0014 |
1000 - 4999 | $0.3998 |
5000 - 9999 | $0.2153 |
10000 - 14999 | $0.1937 |
15000 - 24999 | $0.183 |
25000 + | $0.1721 |
Compatible Bolt Size | 8 mm |
---|---|
Compatible Bolt Size | 0.313 in |
Distance Across Flats | 19.1 mm |
Distance Across Flats | 0.750 in |
Colour | Grey |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue