Quantity | Unit price |
---|---|
1 - 249 | $0.8838 |
250 - 499 | $0.632 |
500 - 999 | $0.443 |
1000 - 1999 | $0.3149 |
2000 - 9999 | $0.2519 |
10000 - 19999 | $0.2403 |
20000 - 29999 | $0.2277 |
30000 + | $0.2153 |
Compatible Bolt Size | 12.7 mm |
---|---|
Compatible Bolt Size | 0.500 in |
Distance Across Flats | 18.8 mm |
Distance Across Flats | 0.740 in |
Colour | White |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue