Quantity | Unit price |
---|---|
1 - 2499 | $2.8572 |
2500 - 4999 | $1.2978 |
5000 - 9999 | $0.9087 |
10000 - 29999 | $0.5198 |
30000 - 59999 | $0.4681 |
60000 - 89999 | $0.4423 |
90000 + | $0.4148 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 19 mm |
---|---|
Overall Diameter | 0.748 in |
Overall Height | 7.1 mm |
Overall Height | 0.280 in |
Fitting Style | Push Fit |
Hole Type | Round Hole |
Colour | Black |
Full Material | Thermo Plastic Rubber |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue