Quantity | Unit price |
---|---|
200 - 999 | $0.5195 |
1000 - 4999 | $0.2942 |
5000 - 9999 | $0.2796 |
10000 + | $0.2655 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 19 mm |
---|---|
Approximate Cable Holding Diameter | 0.748 in |
Flange Thickness | 1.0 mm |
Flange Thickness | 0.039 in |
Head Diameter | 27.0 mm |
Head Diameter | 1.063 in |
Maximum Panel Thickness | 3.0 mm |
Maximum Panel Thickness | 0.118 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Colour | Black |
Full Material | Polyamide 6.6 |
Open/Closed | Open |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E320906 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue