Air Conditioning Chargeport Sealing Cap - ; High-Side Cap ; Head Style Round

Item code: ACC1040E

23926 In stock
Air Conditioning Charge Port Sealing Cap with Neoprene seal protects threads on automotive air conditioning systems.
Specifications

Specifications

Imperial
Metric
Colour Black
Fitting Style Threaded
Full Material Heat Stabilized Glass Filled
Material Nylon
Print page

Pricing and options

Standard pack: 3500

Order any quantity

SKU price information
Quantity Unit price
1 - 349 $2.6842
350 - 699 $1.3421
700 - 3499 $0.5368
3500 - 34999 $0.2381
35000 - 69999 $0.2249
70000 - 104999 $0.2136
105000 - 139999 $0.2022
140000 + $0.1906
Standard pack: 3500

Order any quantity

Total price:

$2.68

1 x $2.6842

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Threaded
Full Material Heat Stabilized Glass Filled
Material Nylon