
Air Conditioning Chargeport Sealing Cap - ; High-Side Cap W/ Hole ; Head Style Round with Knurl
Air Conditioning Charge Port Sealing Cap with Neoprene seal protects threads on automotive air conditioning systems.
Specifications
Imperial
|
|
---|---|
Colour | Black |
Fitting Style | Threaded |
Full Material | Heat Stabilized Glass Filled |
Material | Nylon |
Pricing and options
Standard pack:
3500
Order any quantity
Quantity | Unit price |
---|---|
1 - 349 | $3.0056 |
350 - 699 | $1.5028 |
700 - 3499 | $0.6011 |
3500 - 34999 | $0.2665 |
35000 - 69999 | $0.2533 |
70000 - 104999 | $0.2419 |
105000 - 139999 | $0.2287 |
140000 + | $0.2125 |
Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day
Specifications
Imperial
Metric
Colour | Black |
---|---|
Fitting Style | Threaded |
Full Material | Heat Stabilized Glass Filled |
Material | Nylon |