
Air Conditioning Chargeport Sealing Cap - ; Low-Side Cap ; Head Style Knurled with Ribs
Air Conditioning Charge Port Sealing Cap with HNBR seal protects threads on automotive air conditioning systems.
Specifications
Imperial
|
|
---|---|
Colour | Black |
Fitting Style | Threaded |
Full Material | Heat Stabilized Glass Filled |
Material | Nylon |
Pricing and options
Standard pack:
5000
Order any quantity
Quantity | Unit price |
---|---|
1 - 499 | $2.6653 |
500 - 999 | $1.3383 |
1000 - 4999 | $0.5349 |
5000 - 49999 | $0.2381 |
50000 - 99999 | $0.2249 |
100000 - 149999 | $0.2136 |
150000 - 199999 | $0.2022 |
200000 + | $0.1906 |
Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day
Specifications
Imperial
Metric
Colour | Black |
---|---|
Fitting Style | Threaded |
Full Material | Heat Stabilized Glass Filled |
Material | Nylon |