Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Type: Slotted ; Head Diameter - 20.0 mm | 0.787 in

Item code: 266124221

In production
Quarter-Turn Mini Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches are key operated with a driver tool cylinder and come in Zinc Alloy with Black Powder Coated finish. Replaces Item No.(s): Essentra 491506
Specifications

Specifications

Imperial
Metric
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
Key Type Slotted
Special Features 45
Special Features (All) 45°

Recommended Products

Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 2...
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in Inside Height - 76.1 mm | 2.99...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1-1/2 ; Class Pressure...
Tapered Cap - Outside Diameter Range 25.5 - 29.1 mm | 1....
Tapered Cap - Outside Diameter Range 25.5 - 29.1 mm | 1.002 - 1.14...
Tapered Cap - Outside Diameter Range 25.5 - 29.1 mm | 1.002 - 1.145 in ; Inside Diameter Range 2...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-5/16-1...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-5/16-12 ; Compatible Tube Size - 25....
Tapered Cap - Outside Diameter Range 14.7 - 17.1 mm | 0....
Tapered Cap - Outside Diameter Range 14.7 - 17.1 mm | 0.580 - 0.67...
Tapered Cap - Outside Diameter Range 14.7 - 17.1 mm | 0.580 - 0.675 in ; Inside Diameter Range 1...
Tapered Cap - Outside Diameter Range 17.1 - 19.2 mm | 0....
Tapered Cap - Outside Diameter Range 17.1 - 19.2 mm | 0.675 - 0.75...
Tapered Cap - Outside Diameter Range 17.1 - 19.2 mm | 0.675 - 0.754 in ; Inside Diameter Range 1...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt Circle Di...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt Circle Diameter 539.8 mm | 21.250 in ; PP
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.6...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Ins...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Inside Height - 54.6 mm | 2.150 i...
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0....
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0.500 - 0.56...
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0.500 - 0.568 in ; Inside Diameter Range 1...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1-1/2 ; Class Pressure...