Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Type: Slotted ; Head Diameter - 20.0 mm | 0.787 in

Item code: 266124210

In production
Quarter-Turn Mini Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches are key operated with a driver tool cylinder and come in Zinc Alloy with Black Powder Coated finish. Replaces Item No.(s): Essentra 491504
Specifications

Specifications

Imperial
Metric
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
Key Type Slotted
Special Features 45
Special Features (All) 45°

Recommended Products

Tapered Cap - Outside Diameter Range 14 - 16.1 mm | 0.55...
Tapered Cap - Outside Diameter Range 14 - 16.1 mm | 0.550 - 0.634 ...
Tapered Cap - Outside Diameter Range 14 - 16.1 mm | 0.550 - 0.634 in ; Inside Diameter Range 12....
Studded Full Face Flange Protector - ; Class Pressure R...
Studded Full Face Flange Protector - ; Class Pressure Rating (All...
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61
Threaded Protection Plug - 0.750 in ; 1-11-1/2 ; HDPE ; ...
Threaded Protection Plug - 0.750 in ; 1-11-1/2 ; HDPE ; Blue
Threaded Protection Plug - 0.750 in ; 1-11-1/2 ; HDPE ; Blue
UNFJIC Threaded Protection Cap Compatible Thr...
UNFJIC Threaded Protection Cap Compatible Thread Sizes ...
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/4-16 Threaded Height 15.9 mm...
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3....
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in In...
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in Inside Height - 44.5 mm | 1.750 ...
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1....
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in In...
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in Inside Height - 23.4 mm | 0.920 ...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1 ; Class Pressure Rat...
Studded Full Face Flange Protector - ; Class Pressure R...
Studded Full Face Flange Protector - ; Class Pressure Rating (All...
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 9/16-18 ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 9/16-18 ; Compatible Tube Size - 9.5 m...
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16.000 in Inside Height - 79.4 mm | 3.12...