Key Latch Head Diameter - 20.0 mm | 0.787 in Key Type: 6.0 mm Square Head Diameter - 20.0 mm | 0.787 in

Item code: 266122611 In production

Replaces Item No.(s): Essentra 491499

Specifications

Specifications

Imperial
Metric
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 49 $7.79
50 + $6.78

Total price:

$7.79

1 x $7.79

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
Key Type 6.0 mm Square
Special Features 45
Special Features (All) 45°