Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Type: 6.0 mm Square ; Head Diameter - 20.0 mm | 0.787 in

Item code: 266122610

In production
Quarter-Turn Mini Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches are key operated with a driver tool cylinder and come in Zinc Alloy with Black Powder Coated finish.
Add sample +
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Cam Material Steel Zinc Plated
Colour Black
Finish Black Powder Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
Key Type 6.0 mm Square
Special Features 45
Special Features (All) 45°

Recommended Products

Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0....
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0.531 - 0.62...
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0.531 - 0.620 in ; Inside Diameter Range 1...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Tapered Cap - Outside Diameter Range 25.5 - 29.1 mm | 1....
Tapered Cap - Outside Diameter Range 25.5 - 29.1 mm | 1.002 - 1.14...
Tapered Cap - Outside Diameter Range 25.5 - 29.1 mm | 1.002 - 1.145 in ; Inside Diameter Range 2...
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 8 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 17.1 - 19.2 mm | 0....
Tapered Cap - Outside Diameter Range 17.1 - 19.2 mm | 0.675 - 0.75...
Tapered Cap - Outside Diameter Range 17.1 - 19.2 mm | 0.675 - 0.754 in ; Inside Diameter Range 1...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 9/16-18 ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 9/16-18 ; Compatible Tube Size - 9.5 m...
Tapered Cap - Outside Diameter Range 29.6 - 32.8 mm | 1....
Tapered Cap - Outside Diameter Range 29.6 - 32.8 mm | 1.165 - 1.29...
Tapered Cap - Outside Diameter Range 29.6 - 32.8 mm | 1.165 - 1.292 in ; Inside Diameter Range 2...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 12 ; Class Pressure Ra...