Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Cable Glands

 (5 product groups)

List Grid

Cable Glands - Spiral

In stock In production

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: Nylon
  • Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Gland Inserts

In stock In production

These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire which reduces the space that is needed.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Gland Locknuts

In stock In production

These Cable Gland Locknuts, also known as cord grip nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Glands - Straight

In stock In production

Cable Glands - Straight are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Glands - Right Angle

In stock In production

These Right Angle Cable Glands are designed to provide superior grip and strain relief for cords in various applications. Its 90-degree angle design enables secure and efficient line routing while providing optimal protection from stress, pulling, and twisting. They also resist impact, chemicals, and extreme temperatures and relieve water-tight performance and strain.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand working temperatures ranging from -40F to 221F (-40C to 105C) or intermittent temperatures reaching 300F (149C). Commonly used in industrial machinery, commercial, and electrical applications. The EPDM gasket and lock nut are available separately.

  • Protection IP 68: 5 bar
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)