Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|---|---|---|
$0.3034 - $0.559 | 44788 In stock |
0.941 in
23.9 mm
|
Red
|
|
LDPE
|
|
3/4 in
|
||
$0.1756 - $0.3235 | 16200 In stock |
0.681 in
17.3 mm
|
Red
|
|
LDPE
|
|
1/2 in
|
||
PD060 | $0.1806 - $0.3329 | 12485 In stock |
0.811 in
20.6 mm
|
Red
|
|
LDPE
|
|
9/16 in
|
|
PD120 | $0.346 - $0.6374 | 6319 In stock |
1.22 in
31.0 mm
|
Red
|
|
LDPE
|
|
1-1/16-12
|
|
PD100 | $0.3221 - $0.5935 | 11025 In stock |
1.059 in
26.9 mm
|
Red
|
|
LDPE
|
|
7/8 in
|
|
$0.1654 - $0.3046 | 31052 In stock |
1.008 in
25.6 mm
|
Red
|
|
LDPE
|
|
5/8 in
|
||
$0.167 - $0.3077 | 10334 In stock |
0.602 in
15.3 mm
|
Red
|
|
LDPE
|
|
7/16 in
|
||
$0.4415 - $0.8133 | 1588 In stock |
1.134 in
28.8 mm
|
Red
|
|
LDPE
|
|
7/8 in x 14
|
||
$0.2455 - $0.4522 | 2237 In stock |
0.685 in
17.4 mm
|
Red
|
|
LDPE
|
|
7⁄16 in x 20
|
||
$1.5513 - $2.8578 | 103 In stock |
2.299 in
58.4 mm
|
Red
|
|
LDPE
|
|
1 7/8 in x 12
|
||
$0.2295 - $0.4228 | 29518 In stock |
0.539 in
13.7 mm
|
Red
|
|
LDPE
|
|
3/8 in x 24
|
||
$0.3303 - $0.6085 | 4113 In stock |
0.949 in
24.1 mm
|
Red
|
|
LDPE
|
|
3/4 in x 16
|
||
$0.1355 - $0.2496 | 32233 In stock |
1.051 in
26.7 mm
|
Red
|
|
LDPE
|
|
13⁄16 in x 16
|
||
$0.537 - $0.9892 | 9 In stock |
1.063 in
27.0 mm
|
Red
|
|
LDPE
|
|
3/4 in x 16
|
||
$0.2704 - $0.4983 | 17 In stock |
0.685 in
17.4 mm
|
Red
|
|
LDPE
|
|
7/16 x 24
|
||
$0.3559 - $0.6557 | 8254 In stock |
1.102 in
28.0 mm
|
Red
|
|
LDPE
|
|
7/8 in x 14
|
||
$1.1133 - $2.0508 | 37 In stock |
1.535 in
39.0 mm
|
Red
|
|
LDPE
|
|
15⁄16 in x 12
|
||
$0.0844 - $0.1555 | 88017 In stock |
0.728 in
18.5 mm
|
Red
|
|
LDPE
|
|
1/2 in x 20
|
||
$0.1283 - $0.2363 | 31115 In stock |
1.26 in
32.0 mm
|
Red
|
|
LDPE
|
|
1 in x 14
|
||
$0.36 - $0.6634 | 585 In stock |
0.803 in
20.4 mm
|
Red
|
|
LDPE
|
|
9⁄16 in x 18
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue