Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Engagement | Overall Diameter | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|
$0.282 - $1.0773 | 1518 In stock |
|
1.102 in
28.0 mm
|
5/8
|
||
$0.2199 - $0.4051 | 2760 In stock |
Fully Threaded
|
0.646 in
16.4 mm
|
1/8
|
||
$0.2438 - $0.449 | 5017 In stock |
|
0.827 in
21.0 mm
|
3/8
|
||
$0.4692 - $0.8644 | 1266 In stock |
Fully Threaded
|
1.496 in
38.0 mm
|
7/8
|
||
10810 | $0.6545 - $1.2059 | 878 In stock |
Fully Threaded
|
1.567 in
39.8 mm
|
1
|
|
$1.3211 - $2.4338 | 489 In stock |
|
1.949 in
49.5 mm
|
1-1/4
|
||
$0.4449 - $0.8196 | 3204 In stock |
Fully Threaded
|
1.272 in
32.3 mm
|
3/4
|
||
$0.2318 - $0.427 | 1496 In stock |
|
0.74 in
18.8 mm
|
1/4
|
||
$1.9456 - $3.584 | Request the lead time here |
Fully Threaded
|
4.134 in
105.0 mm
|
3
|
||
$1.4014 - $2.5814 | 1332 In stock |
Fully Threaded
|
2.173 in
55.2 mm
|
1-1/2
|
||
$0.3562 - $0.6563 | 12 In stock |
|
1.063 in
27.0 mm
|
1/2
|
||
$0.2507 - $0.4616 | 1 In stock |
|
0.874 in
22.2 mm
|
3/8
|
||
$0.1057 - $0.4043 | 510 In stock |
|
0.669 in
17.0 mm
|
1/4
|
||
$1.6076 - $2.9615 | 431 In stock |
Fully Threaded
|
2.902 in
73.7 mm
|
2
|
||
$0.3631 - $0.6689 | 1460 In stock |
Fully Threaded
|
1.102 in
28.0 mm
|
1/2
|
||
$0.1345 - $0.5138 | 21909 In stock |
Fully Threaded
|
1.232 in
31.3 mm
|
5/8
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue