Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|---|---|
$0.7419 - $1.3666 | 50 In stock |
2.165 in
55.0 mm
|
Yellow
|
|
HDPE
|
1-7/8 in x 12
|
||
$0.2392 - $0.4407 | 15 In stock |
0.827 in
21.0 mm
|
Yellow
|
|
HDPE
|
9⁄16 in x 18
|
||
$0.1885 - $0.3475 | 10 In stock |
0.748 in
19.0 mm
|
Yellow
|
|
HDPE
|
1/2 in x 20
|
||
$0.3256 - $0.5998 | Request the lead time here |
1.102 in
28.0 mm
|
Yellow
|
|
HDPE
|
7/8 x 14
|
||
$0.3209 - $0.8024 | 60 In stock |
1.378 in
35.0 mm
|
Yellow
|
|
HDPE
|
11⁄16 in x 12
|
||
$0.3006 - $0.5538 | 963 In stock |
1.063 in
27.0 mm
|
Yellow
|
|
HDPE
|
3/4 in x 16
|
||
$0.1404 - $0.2588 | 11 In stock |
0.551 in
14.0 mm
|
Yellow
|
|
HDPE
|
3/8 in x 24
|
||
$0.6176 - $1.1378 | 68 In stock |
1.969 in
50.0 mm
|
Yellow
|
|
HDPE
|
1-5/8 in x 12
|
||
$0.2038 - $0.5096 | 11 In stock |
0.866 in
22.0 mm
|
Yellow
|
|
HDPE
|
5/8 in x 18
|
||
$0.3742 - $0.6892 | Request the lead time here |
1.496 in
38.0 mm
|
Yellow
|
|
HDPE
|
13⁄16 in x 12
|
||
$0.2533 - $0.6334 | 989 In stock |
1.22 in
31.0 mm
|
Yellow
|
|
HDPE
|
1 in x 14
|
||
$0.1739 - $0.3204 | 1369 In stock |
0.63 in
16.0 mm
|
Yellow
|
|
HDPE
|
7⁄16 in x 20
|
||
$0.452 - $1.1301 | 9 In stock |
1.654 in
42.0 mm
|
Yellow
|
|
HDPE
|
15⁄16 in x 12
|
||
Request the lead time here |
1.331 in
33.8 mm
|
Red
|
|
LDPE
|
|
|||
$0.5031 - $0.5575 | 411 In stock |
0.78 in
19.8 mm
|
Red
|
|
HDPE
|
|
||
$12.5855 - $23.1839 | Request the lead time here |
|
Yellow
|
|
PA6.6 GF33
|
|
||
$0.6035 - $0.6688 | Request the lead time here |
1.11 in
28.2 mm
|
Red
|
|
HDPE
|
|
||
$1.3257 - $1.4687 | 77 In stock |
1.63 in
41.4 mm
|
Red
|
|
LDPE
|
|
||
$0.5314 - $0.5889 | 7300 In stock |
0.98 in
24.9 mm
|
Red
|
|
HDPE
|
|
||
$1.834 - $3.3785 | Request the lead time here |
|
Yellow
|
|
PA6.6 GF33
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue