Menu Search

Snap Rivets - Barbed

In stock

Also known as Assembly Clips, these two part fasteners have teeth that grip together for a quick fastening. Available with or without a slotted head for extra grip when tightening

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.au and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Maximum Compatible Panel Thickness Full Material Quick View
BR2-344-01
$0.0732 - $0.1349 552 In stock
Natural
12.7 mm
Nylon 6/6
DFVO-137-031
$0.0429 - $0.0792 1090 In stock
4.7 mm
Natural
5.5 mm
Nylon 6/6
DFVO-137-030
$0.0465 - $0.0857 76 In stock
4.7 mm
Natural
5.5 mm
Nylon 6/6
DFVO-137-020
$0.0388 - $0.0715 2074 In stock
3.9 mm
Natural
5.0 mm
Nylon 6/6
XT1250125A
$0.0509 - $0.0564 In production
3.2 mm
Black
3.2 mm
Nylon 6/6
XT1880250A
$0.0575 - $0.106 6 In stock
4.8 mm
Black
6.4 mm
Nylon 6/6
XT2501000A
$0.2657 - $0.4895 1020 In stock
6.4 mm
Black
25.4 mm
Nylon 6/6
XT2811750A
$0.3995 - $0.736 In production
7.1 mm
Black
44.5 mm
Nylon 6/6
XT3750625A
$0.1811 - $0.3336 1000 In stock
9.5 mm
Black
15.9 mm
Nylon 6/6
XT2810875A
$0.2839 - $0.523 1010 In stock
7.1 mm
Black
22.2 mm
Nylon 6/6
XT3751750A
$0.6524 - $1.2019 1010 In stock
9.5 mm
Black
44.5 mm
Nylon 6/6
SLP100-177-01
$0.0395 - $0.0727 9114 In stock
2.5 mm
Natural
4.5 mm
Nylon 6/6
SLP100-330-01
$0.0352 - $0.0649 1116 In stock
2.5 mm
Natural
8.4 mm
Nylon 6/6
MMB-187-01
$0.0553 - $0.102 48 In stock
4.8 mm
Natural
4.0 mm
Nylon 6/6
MMB-136-01BK
$0.0189 - $0.0348 1028 In stock
3.58 mm
Black
4.0 mm
Nylon 6/6
SLP-1-638-01
$0.0466 - $0.0858 3164 In stock
2.5 mm
Natural
16.2 mm
Nylon 6/6
SLP100-307-01
$0.0323 - $0.0596 5197 In stock
2.5 mm
Natural
7.8 mm
Nylon 6/6
PPR-10
$0.0885 - $0.163 1069 In stock
6.4 mm
Natural
5.1 mm
Nylon 6/6
SLPA125-312-01
$0.0784 - $0.1445 968 In stock
3.2 mm
Natural
7.9 mm
Nylon 6/6
SLP-1-236-01
$0.0438 - $0.0808 632 In stock
2.5 mm
Natural
6 mm
Nylon 6/6
SLP-2-177-01
$0.0313 - $0.0578 2120 In stock
2.5 mm
Natural
4.5 mm
Nylon 6/6
SLP-2-307-01
$0.0317 - $0.0583 1080 In stock
2.5 mm
Natural
7.8 mm
Nylon 6/6
SLPA125-375-01
$0.0747 - $0.1377 4080 In stock
3.2 mm
Natural
9.5 mm
Nylon 6/6
SLPA125-500-01
$0.0993 - $0.1831 2060 In stock
3.2 mm
Natural
12.7 mm
Nylon 6/6
SLPA125-250-01
$0.1121 - $0.2066 442 In stock
3.2 mm
Natural
6.4 mm
Nylon 6/6
  • of 6
Natural ; Nylon ; Male/Female Ratchet ; Snap-Together Rivet - Compatible Hole Diameter Range 8.8 - 7.1 mm | 0.346 - 0.281 in; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in; Head Diameter 10.3 mm | 0.406 in; Head Height 1.6 mm | 0.062 in

BR2-344-01

Price Range
$0.1349 - $0.0732

Stock Levels
552 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    8.7 mm
  • Head Diameter
    10.3 mm
  • Head Height
    1.6 mm
Natural Nylon Drive Fastener Push-In Rivet - ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DFVO-137-031

Price Range
$0.0792 - $0.0429

Stock Levels
1090 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    15.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.9 mm
Natural Nylon Drive Fastener Push-In Rivet - ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DFVO-137-030

Price Range
$0.0857 - $0.0465

Stock Levels
76 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Natural Nylon Drive Fastener Push-In Rivet - ; Compatible Hole Diameter 3.9 mm | 0.154 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

DFVO-137-020

Price Range
$0.0715 - $0.0388

Stock Levels
2074 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
Black Nylon Fir Tree Push-In Rivet - Type 1; Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.062 - 0.125 in

XT1250125A

Price Range
$0.0564 - $0.0509

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Anchor Length
    5.3 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
Black Nylon Fir Tree Push-In Rivet - Type 1; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.062 - 0.250 in

XT1880250A

Price Range
$0.106 - $0.0575

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Anchor Length
    8.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
Black Nylon Fir Tree Push-In Rivet - Type 1; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 1.6 - 25.4 mm | 0.062 - 1.000 in

XT2501000A

Price Range
$0.4895 - $0.2657

Stock Levels
1020 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Anchor Length
    28.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
Black Nylon Fir Tree Push-In Rivet - Type 1; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 1.6 - 44.5 mm | 0.062 - 1.750 in

XT2811750A

Price Range
$0.736 - $0.3995

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Anchor Length
    48.3 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
Black Nylon Fir Tree Push-In Rivet - Type 1; Compatible Hole Diameter 9.5 mm | 0.375 in; Compatible Panel Thickness Range 1.6 - 15.9 mm | 0.062 - 0.625 in

XT3750625A

Price Range
$0.3336 - $0.1811

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Anchor Length
    20.8 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
Black Nylon Fir Tree Push-In Rivet - Type 1; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 1.6 - 22.2 mm | 0.062 - 0.875 in

XT2810875A

Price Range
$0.523 - $0.2839

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Anchor Length
    25.9 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
Black Nylon Fir Tree Push-In Rivet - Type 1; Compatible Hole Diameter 9.5 mm | 0.375 in; Compatible Panel Thickness Range 1.6 - 44.5 mm | 0.062 - 1.750 in

XT3751750A

Price Range
$1.2019 - $0.6524

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Anchor Length
    49.8 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 1; Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 4.5 mm | 0.177 in

SLP100-177-01

Price Range
$0.0727 - $0.0395

Stock Levels
9114 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    4.5 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 1; Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 8.4 mm | 0.330 in

SLP100-330-01

Price Range
$0.0649 - $0.0352

Stock Levels
1116 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    8.14 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
Natural Nylon Mini Mounting Button Push-In Rivet - ; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 2.5 - 4.0 mm | 0.098 - 0.157 in

MMB-187-01

Price Range
$0.102 - $0.0553

Stock Levels
48 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    10.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.2 mm
Black Nylon Mini Mounting Button Push-In Rivet - ; Compatible Hole Diameter 3.58 mm | 0.141 in; Compatible Panel Thickness Range 2.9 - 4.0 mm | 0.114 - 0.157 in

MMB-136-01BK

Price Range
$0.0348 - $0.0189

Stock Levels
1028 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Anchor Length
    11.1 mm
  • Head Diameter
    10.3 mm
  • Head Height
    1.7 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 2; Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 16.2 mm | 0.638 in

SLP-1-638-01

Price Range
$0.0858 - $0.0466

Stock Levels
3164 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    16.2 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 1; Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 7.8 mm | 0.307 in

SLP100-307-01

Price Range
$0.0596 - $0.0323

Stock Levels
5197 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    7.8 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
Natural Nylon Round/Sqaure Hole Push-In Rivet - ; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 3.6 - 5.1 mm | 0.140 - 0.200 in

PPR-10

Price Range
$0.163 - $0.0885

Stock Levels
1069 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 4; Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 7.9 mm | 0.312 in

SLPA125-312-01

Price Range
$0.1445 - $0.0784

Stock Levels
968 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    4.0 mm
  • Head Diameter
    5.1 mm
  • Head Height
    1.3 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 2; Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 6 mm | 0.236 in

SLP-1-236-01

Price Range
$0.0808 - $0.0438

Stock Levels
632 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    6 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 3; Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 4.5 mm | 0.177 in

SLP-2-177-01

Price Range
$0.0578 - $0.0313

Stock Levels
2120 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    4.5 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 3; Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 7.8 mm | 0.307 in

SLP-2-307-01

Price Range
$0.0583 - $0.0317

Stock Levels
1080 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    7.8 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 4; Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 9.5 mm | 0.375 in

SLPA125-375-01

Price Range
$0.1377 - $0.0747

Stock Levels
4080 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    4.0 mm
  • Head Diameter
    5.1 mm
  • Head Height
    1.3 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 4; Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 12.7 mm | 0.500 in

SLPA125-500-01

Price Range
$0.1831 - $0.0993

Stock Levels
2060 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    4.0 mm
  • Head Diameter
    5.1 mm
  • Head Height
    1.3 mm
Natural Nylon Snap Lock Pins Push-In Rivet - Type 4; Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 6.4 mm | 0.250 in

SLPA125-250-01

Price Range
$0.2066 - $0.1121

Stock Levels
442 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Anchor Length
    4.0 mm
  • Head Diameter
    5.1 mm
  • Head Height
    1.3 mm