DISCONTINUED PRODUCT
This product is no longer available
Please contact us on 1800 377 111 to discuss your requirements
Head Diameter | 6.9 mm |
---|---|
Head Diameter | 0.272 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Thread Length | 19.1 mm |
Thread Length | 0.752 in |
Thread Size | 8-32 |
Colour | Natural |
Drive Type | Slotted Drive |
Head Type | Pan Head |
Screw Type | Machine Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue