Menu Search

Free Swinging Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 50.0 mm | 1.969 in ; Material - 30% Glass Fibre Reinforced Nylon ;

Free Swinging Hinge are available for applications for flush mounted doors with countersunk mounting holes.
Item code:

550063

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 $9.6061
20 + $9.126
Standard pack: 20

Order any quantity

Total price

$9.61

1 x $9.6061

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.9 mm
Overall Length 75.0 mm
Overall Thickness 6.4 mm
Overall Width 50.0 mm
Colour Black
Full Material 30% Glass Filled Polyamide
Pin Material 304 Stainless Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us