Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Gas Cylinder Valve Plugs have been developed in collaboration with major European gas companies to protect industrial gas valves from the ingress of dust, dirt and other contaminants. It provides a tight seal, while its unique vent cap allows for the safe release of gas after accidental opening of the valve.
It is easy to install and disassemble, making it a convenient solution for temporary applications and tamper-proof. It is used in gas storage, industrial and transportation applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Material | Vent Flap | View | |
---|---|---|---|---|---|---|
$0.3386 - $0.6238 | 12 In stock |
0.787 in
20.0 mm
|
LDPE
|
No Vent Flap
|
||
$0.3205 - $0.5904 | Request the lead time here |
1.181 in
30.0 mm
|
HDPE
|
No Vent Flap
|
||
$0.0686 - $0.2623 | 12 In stock |
0.874 in
22.2 mm
|
LDPE
|
No Vent Flap
|
||
$0.0754 - $0.1389 | 11 In stock |
0.874 in
22.2 mm
|
LDPE
|
With Vent Flap
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue