Menu Search

Ferrite Sleeves - Round Plastic Casing

In stock

These ferrite sleeves are used as suppression cores for round cable and are available for a wide range of cable diameters. Installed around a cable, these A5 material cores, attenuate any form of EMI emission. The nylon case makes the assembly of the core halves a snap. Cores are easily installed in equipment where retrofit and test are a necessity. Impedence values are based upon a single turn measurement.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.au and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Impedance 100 MHz Impedance 25 MHz Type Quick View
RRC-13-7-23-M
$4.443 - $4.923 26 In stock
Round Split Ferrite Core with Plastic Casing
RRC-20-5-30-M
$5.8307 - $10.7408 89 In stock
Round Split Ferrite Core with Plastic Casing
RRC-25-15-12-M
$3.0298 - $3.3571 185 In stock
Round Split Ferrite Core with Plastic Casing
RRC-10-5-20-M
$2.315 - $4.2645 1113 In stock
Round Split Ferrite Core with Plastic Casing
RRC-16-8-16-M
$2.9123 - $5.3647 43 In stock
Round Split Ferrite Core with Plastic Casing
RRC-16-9-28-M2
$2.9084 - $5.3576 80 In stock
Round Split Ferrite Core with Plastic Casing
RRC-17-9-28
$2.2941 - $4.2261 87 In stock
Round Split Ferrite Core with Plastic Casing
RRC-16-8-13-M
$2.7484 - $5.0629 110 In stock
Round Split Ferrite Core with Plastic Casing
RRC-20-10-10-M
$2.5781 - $2.8566 71 In stock
Round Split Ferrite Core with Plastic Casing
RRC-12-7-15-M
$3.1503 - $5.8032 194 In stock
Round Split Ferrite Core with Plastic Casing
RRC-16-8-28-M
$3.4523 - $3.8252 55 In stock
Round Split Ferrite Core with Plastic Casing
RRC-26-13-30-M
$6.7402 - $12.4162 30 In stock
Round Split Ferrite Core with Plastic Casing
RRC-14-7-28-M
$3.7627 - $6.9313 80 In stock
Round Split Ferrite Core with Plastic Casing
RRC-20-13-30-M
$3.5686 - $6.5737 82 In stock
Round Split Ferrite Core with Plastic Casing
RRC-16-9-28-M1
$3.7379 - $6.8856 37 In stock
Round Split Ferrite Core with Plastic Casing
RRC-17-11-28-M
$4.0243 - $7.4132 112 In stock
Round Split Ferrite Core with Plastic Casing
RRC-24-11-14-M
$3.2448 - $5.9773 109 In stock
Round Split Ferrite Core with Plastic Casing
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-13-7-23-M

Price Range
$4.923 - $4.443

Stock Levels
26 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    30.0 mm
  • Inside Diameter
    7.0 mm
  • Maximum Compatible Cable Diameter
    4.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-20-5-30-M

Price Range
$10.7408 - $5.8307

Stock Levels
89 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    36.0 mm
  • Inside Diameter
    5.0 mm
  • Maximum Compatible Cable Diameter
    6.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-25-15-12-M

Price Range
$3.3571 - $3.0298

Stock Levels
185 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    15.5 mm
  • Inside Diameter
    15.0 mm
  • Maximum Compatible Cable Diameter
    15.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-10-5-20-M

Price Range
$4.2645 - $2.315

Stock Levels
1113 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    25.5 mm
  • Inside Diameter
    5.0 mm
  • Maximum Compatible Cable Diameter
    3.5 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-16-8-16-M

Price Range
$5.3647 - $2.9123

Stock Levels
43 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    20.0 mm
  • Inside Diameter
    8.2 mm
  • Maximum Compatible Cable Diameter
    8.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-16-9-28-M2

Price Range
$5.3576 - $2.9084

Stock Levels
80 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    36.0 mm
  • Inside Diameter
    9.5 mm
  • Maximum Compatible Cable Diameter
    9.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-17-9-28

Price Range
$4.2261 - $2.2941

Stock Levels
87 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    28.5 mm
  • Inside Diameter
    9.5 mm
  • Maximum Compatible Cable Diameter
    9.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-16-8-13-M

Price Range
$5.0629 - $2.7484

Stock Levels
110 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    17.0 mm
  • Inside Diameter
    8.0 mm
  • Maximum Compatible Cable Diameter
    8.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-20-10-10-M

Price Range
$2.8566 - $2.5781

Stock Levels
71 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    13.5 mm
  • Inside Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    10.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-12-7-15-M

Price Range
$5.8032 - $3.1503

Stock Levels
194 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    18.0 mm
  • Inside Diameter
    7.0 mm
  • Maximum Compatible Cable Diameter
    7.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-16-8-28-M

Price Range
$3.8252 - $3.4523

Stock Levels
55 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    31.0 mm
  • Inside Diameter
    9.5 mm
  • Maximum Compatible Cable Diameter
    8.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-26-13-30-M

Price Range
$12.4162 - $6.7402

Stock Levels
30 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    34.0 mm
  • Inside Diameter
    13.0 mm
  • Maximum Compatible Cable Diameter
    13.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-14-7-28-M

Price Range
$6.9313 - $3.7627

Stock Levels
80 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    39.0 mm
  • Inside Diameter
    8.5 mm
  • Maximum Compatible Cable Diameter
    7.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-20-13-30-M

Price Range
$6.5737 - $3.5686

Stock Levels
82 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    36.0 mm
  • Inside Diameter
    13.5 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-16-9-28-M1

Price Range
$6.8856 - $3.7379

Stock Levels
37 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    31.0 mm
  • Inside Diameter
    9.5 mm
  • Maximum Compatible Cable Diameter
    9.0 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-17-11-28-M

Price Range
$7.4132 - $4.0243

Stock Levels
112 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    31.5 mm
  • Inside Diameter
    11.0 mm
  • Maximum Compatible Cable Diameter
    11.00 mm
Ferrite Sleeve - K5B;Nylon RMS-303

RRC-24-11-14-M

Price Range
$5.9773 - $3.2448

Stock Levels
109 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Casing Material
    Black Nylon 6/6 RMS-244
  • Body Length
    18.0 mm
  • Inside Diameter
    11.5 mm
  • Maximum Compatible Cable Diameter
    11.5 mm