Menu Search

Ball Transfers - Med Duty

In production

Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.

It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.

  • Material: Zinc, Steel, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Ball Diameter Overall Diameter Ball Width Head Height Diameter Overall Height View
$43.1638 - $47.8269 Request the lead time here
12.7 mm
20.6 mm
12.7 mm
3.5 mm
20.6 mm
19.6 mm
$29.2335 - $32.3917 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
30.2 mm
32.1 mm
60.2 mm
$62.5157 - $69.2695 Request the lead time here
39.7 mm
55.5 mm
25.4 mm
11.9 mm
44.5 mm
57.0 mm
$16.4858 - $18.2668 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
6.3 mm
32.1 mm
32.5 mm
  • of 2
Ball Transfer - Ball Down Load Capacity - 35.0 kg; 12.7 mm; 20.6 mm; 3.5 mm; Steel; Natural

551046

Price Range
$47.8269 - $43.1638

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    12.7 mm
  • Ball Down Load Capacity
    35.0 kg
  • Ball Up Load Capacity
    35.0 kg
  • Body Diameter
    20.6 mm
  • Head Height
    3.5 mm
Ball Transfer - Ball Down Load Capacity - 10.0 kg; 19.0 mm; 32.1 mm; 30.2 mm; Stainless Steel; Natural

551025

Price Range
$32.3917 - $29.2335

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    25.0 kg
  • Body Diameter
    32.1 mm
  • Head Height
    30.2 mm
Ball Transfer - Ball Down Load Capacity - 60.0 kg; 39.7 mm; 55.5 mm; 11.9 mm; Steel; Natural

551044

Price Range
$69.2695 - $62.5157

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    39.7 mm
  • Ball Down Load Capacity
    60.0 kg
  • Ball Up Load Capacity
    140.0 kg
  • Body Diameter
    69.0 mm
  • Head Height
    11.9 mm
Ball Transfer - Ball Down Load Capacity - 10.0 kg; 19.0 mm; 32.1 mm; 6.3 mm; Steel; Natural

551045

Price Range
$18.2668 - $16.4858

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    25.0 kg
  • Body Diameter
    38.0 mm
  • Head Height
    6.3 mm