Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Anti-Vibration Plugs are designed to to be a reliable and efficient solution for reducing and dampening vibrations. It is used with BSP hydraulic fittings and has excellent resilience, shock absorption, and resistance to chemicals and solvents.
They have a serrated design that prevents loosening from vibration while retaining a firm grip on the pipe collar. They are easy to install and remove and, due to their transparency, can be inspected by the O-ring. Used in industries such as machinery, electronics, and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Threaded Length | Compatible Thread Sizes (All) | Overall Height | View | |
---|---|---|---|---|---|---|
$0.1677 - $0.3089 | Request the lead time here |
0.287 in
7.3 mm
|
1/2" x 14
|
0.524 in
13.3 mm
|
||
$0.1353 - $0.517 | 229 In stock |
0.268 in
6.8 mm
|
3/8" x 19
|
0.504 in
12.8 mm
|
||
$0.1438 - $0.2649 | 18 In stock |
0.197 in
5.0 mm
|
1/4" x 19
|
0.433 in
11.0 mm
|
||
$0.2015 - $0.3715 | 21 In stock |
0.413 in
10.5 mm
|
5/8" x 14
|
0.65 in
16.5 mm
|
||
$0.2134 - $0.3931 | Request the lead time here |
0.378 in
9.6 mm
|
3/4" x 14
|
0.614 in
15.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue