Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
Request the lead time here
8.0
150.0
Request the lead time here
8.0
250.0
Request the lead time here
8.0
450.0
Request the lead time here
8.0
750.0
Request the lead time here
8.0
1050.0
Request the lead time here
8.0
1150.0
Request the lead time here
8.0
1450.0
Request the lead time here
8.0
1500.0
Request the lead time here
8.0
1950.0
$55.4875 - $61.482 Request the lead time here
10.0
150.0
$64.1122 - $71.0384 Request the lead time here
10.0
200.0
$123.1106 - $136.4107 Request the lead time here
10.0
400.0
$151.2742 - $167.6168 Request the lead time here
10.0
550.0
$230.8801 - $255.8229 Request the lead time here
10.0
1000.0
$337.2758 - $373.7128 Request the lead time here
10.0
1100.0
$371.4689 - $411.60 Request the lead time here
10.0
1300.0
$414.2868 - $459.0435 Request the lead time here
10.0
1550.0
$431.4596 - $478.0717 Request the lead time here
10.0
1650.0
$50.5265 - $55.985 Request the lead time here
12.0
100.0
$71.2103 - $78.9034 Request the lead time here
12.0
200.0
  • of 18
Shaft - 8.0; 150.0; +0,-9; Aluminium

20333539


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 250.0; +0,-9; Aluminium

20333553


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 450.0; +0,-9; Aluminium

20333591


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 750.0; +0,-9; Aluminium

20333652


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1050.0; +0,-9; Aluminium

20333706


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1150.0; +0,-9; Aluminium

20333720


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1450.0; +0,-9; Aluminium

20333782


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1500.0; +0,-9; Aluminium

20333799


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1950.0; +0,-9; Aluminium

20333881


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 150.0; +0,-9; Aluminium

20333911

Price Range
$61.482 - $55.4875

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 200.0; +0,-9; Aluminium

20333928

Price Range
$71.0384 - $64.1122

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 400.0; +0,-9; Aluminium

20333966

Price Range
$136.4107 - $123.1106

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 550.0; +0,-9; Aluminium

20333997

Price Range
$167.6168 - $151.2742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1000.0; +0,-9; Aluminium

20334079

Price Range
$255.8229 - $230.8801

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1100.0; +0,-9; Aluminium

20334093

Price Range
$373.7128 - $337.2758

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1300.0; +0,-9; Aluminium

20334130

Price Range
$411.60 - $371.4689

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1550.0; +0,-9; Aluminium

20334185

Price Range
$459.0435 - $414.2868

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1650.0; +0,-9; Aluminium

20334208

Price Range
$478.0717 - $431.4596

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 100.0; +0,-9; Aluminium

20334284

Price Range
$55.985 - $50.5265

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 200.0; +0,-9; Aluminium

20334307

Price Range
$78.9034 - $71.2103

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000