Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
(5 Produktgruppen)
The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.
The Leaf Hinges with Female Threaded Inserts are also recognised as Stand Off Hinges or Surface Mount Hinges. Made of Polyamide and fitted with Brass inserts, this range is resistant to oil, greases and most industrial chemicals. A selection of sizes for the hinge and the mounting screws are available.
Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available.
This range of Leaf Hinges are mounted with pass-through holes being hexagonal or countersunk. A screw cover gives the hinges a protection to the screw mount and an appealing aesthetic appearance. Made of re-inforced PA Glass Fibre, the 200 degrees rotation is secured by a rotation pin made of POM, providing strenght and anti-corrosion.
Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.