Menü Suche

Wir fanden 71 Produkttypen für Stangen und Schrauben

Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Stangen und Schrauben

Liste Rasteransicht

Heavy Duty Rod Ends - Male

Auf Lager In Produktion

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Swing Bolts

Auf Lager In Produktion

These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.

The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.

It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.

  • It features a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke.
  • The swing motion of the arm, secures components swiftly, and saves significant time and effort.
  • Used in automotive, construction, and manufacturing applications.
Material: Heat Treated Steel, 304 Stainless Steel

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Thrust Screws - Brass Pad

Auf Lager In Produktion

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Thrust Screws - Plastic Pad

Auf Lager In Produktion

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Aufhängeplatten

Auf Lager In Produktion

Aufhängeplatten aus HDPE, natur, sind ideal für Anwendungen wie die Zugentlastung von elektrischen Leitungen.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Augenschrauben

Auf Lager In Produktion

Augenschrauben, erhältlich in verschiedenen Größen.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Befestigungsflansch für Kugelgelenk

Auf Lager In Produktion

These Rod End Mounting Flanges, or Ball Joint Flanges, are screwed from below, and secured against rotation by a Dowel Pin to ball joints GN 784. They are made from stainless steel and offer a rotaion of 120 degrees. Customers may wish to browse our selection of Countersunk Screws, which are used to fasten the joint.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Binderschrauben - Set

Auf Lager In Produktion

Schrauben Sie den Gewindeteil und das Gegenstück innerhalb von Sekunden zusammen, um eine schnelle, einfache und sichere Verbindung zu erhalten. Als Set mit Schraube und Gegenstück erhältlich. Hergestellt aus HDPE.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Buchschrauben - Metall

Auf Lager In Produktion

Schrauben Sie den Gewindeteil und das Gegenstück innerhalb von Sekunden zusammen, um eine schnelle, einfache und sichere Verbindung zu erhalten. Dies ist das Dornstück oder der Gewindeteil. Die Mutterstücke sind separat erhältlich.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Buchschrauben – Kunststoff

Auf Lager In Produktion

Schrauben Sie den Gewindeteil und das Gegenstück innerhalb von Sekunden zusammen, um eine schnelle, einfache und sichere Verbindung zu erhalten. Dies ist das Mutter- oder Gegenstück. Die Dornstücke mit Gewinde werden separat angeboten.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Confirmat-Schrauben

Auf Lager In Produktion

Confirmat-Schrauben werden zum einfachen Montieren und Demontieren von Platten eingesetzt. Ideale Anwendungen sind Holzmöbel sowie Selbstbau- und Mitnahmemöbel. Sie verfügen über einen Innensechskant, der mit einem M3- oder M4-Sechskantschlüssel kompatibel ist.

Die Schraube hat ein tiefschneidendes Gewinde, das präzise und passgenaue Verbindungen gewährleistet. Das Sortiment umfasst die Gewindegrößen M5 und M7.

  • Material: Stahl
  • Oberfläche: Verzinkt

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Feststellschrauben ‒ Metall, Gewindestifte mit Innensechskant und Druckzapfen

Auf Lager In Produktion

Stahlschrauben werden aus einer wärmebehandelten Stahllegierung gefertigt. Edelstahlschrauben sind nicht wärmebehandelt.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Flachkopfschrauben mit integriertem O-Ring

Auf Lager In Produktion

Schrauben mit integriertem O-Ring sind eine Art von Befestigung mit Dichtungsfunktion, um eine sichere und wasserdichte Verbindung für verschiedene Anwendungen zu bieten und das Risiko der Lockerung aufgrund von Vibrationen oder Bewegungen zu minimieren. Sie verhindern das Eindringen von Wasser, Staub oder anderen Verunreinigungen und sorgen für eine sichere, zuverlässige Befestigung.

Schrauben mit integriertem O-Ring kommen in Bohrlöchern mit und ohne Gewinde bei Anwendungen wie Schaltschränken sowie im Automobil- und Elektrosektor zum Einsatz.

Dieses Sortiment an Dichtschrauben hat einen Flachkopf mit Phillips-Antrieb. Der Phillips-Antrieb ist der am häufigsten empfohlene Typ, da er gute Antriebskontrolle bei der Installation bietet. Zusätzlich haben diese Schrauben einen integrierten O-Ring, der komprimiert und zwischen dem Schraubenkopf und der Kontaktoberfläche zusammengedrückt wird, um eine zuverlässigere Dichtungsfunktion herzustellen. Sie sind aus Edelstahl gefertigt, der gute Korrosionsbeständigkeit bietet und leicht magnetisch ist.

  • Material: Edelstahl
  • AISI 303, 1.4305
  • Zugfestigkeit: 550 N/mm²

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Flügelschrauben ‒ Kunststoff

Auf Lager In Produktion

Diese Schrauben haben einen Kopf auf Nylonkunststoff in Flügelform für zusätzlichen Halt beim Festziehen.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Gewindestifte ‒ Kunststoff mit Innensechskant

Auf Lager In Produktion

Der Sechskant-Gewindestift kann mit einem Werkzeug mit Sechskantkopf festgezogen oder gelöst werden.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Gewindestifte ‒ Kunststoff mit Schlitz

Auf Lager In Produktion

Madenschrauben werden verwendet, um Objekte zu sichern, indem sie Druck oder Reibung mit oder gegen ein anderes Objekt ausüben, z. B. eine Riemenscheibe oder ein Zahnrad an einer Welle befestigen.

Unser Sortiment wird aus naturfarbenem Nylon 6/6 hergestellt und ist in einer breiten Palette von Gewindegrößen, Gewindelängen und Schlitzgrößen erhältlich. Madenschrauben sind ideal, wenn der Schraubenkopf bei der Anwendung über das Werkstück hinausragen soll.

  • Korrosionsfrei und beständig gegen die meisten Chemikalien
  • Die Norm DIN 551 dient nur zur Orientierung
  • Erfüllt die Maßtoleranz nach NFE 25-125, DIN 912
  • Flammwidrigkeitsklasse: UL94 V2. ‌

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Heavy Duty Rod Ends - Female

Auf Lager In Produktion

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Hohlschrauben - Zylinderkopfform

Auf Lager In Produktion

Dieses Sortiment an Hohlschrauben verfügt über eine Zylinder-kopfform mit Innensechskant. Schrauben mit Innensechskant eignen sich optimal für eine präzise Montage und sind ideal bei engen Platzverhältnissen.

Der hohle Kern der Schrauben agiert wie ein Belüftungssystem. Das Sortiment ist gemäß DIN 912 (mit zentraler Belüftung). Sie sind aus Ultraschall-gereinigtem, austenitischem Edelstahl, der gute Korrosionsbeständigkeit und Bearbeitbarkeit bietet. Das Material ist eine bevorzugte Wahl für Bau- und Automobilanwendungen.


  • Material: Edelstahl
  • AISI 304, 1.4301
  • Stärkeklasse 70

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Innensechskant- und Torxschlüssel ‒ S-förmig

Auf Lager In Produktion

Innensechskantschlüssel sind unter vielen Namen bekannt, darunter Inbusschlüssel, Schraubenschlüssel und L-Schlüssel. Ein einzelner Schlüssel ist eine L-förmige sechseckige Stange, obwohl einige zusammenklappbare Sets mehrdimensionale gerade Stangen haben, die an einem Griff befestigt sind, der einem Messer mit mehreren Werkzeugen ähnelt. Die Inbusschlüssel werden zum Anziehen und Lösen von Innensechskantschrauben verwendet.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Kugelgelenke ‒ Außengewinde, Polymer

Auf Lager In Produktion

Unsere Kugelgelenke aus Polymer eignen sich dank ihrer Beständigkeit gegen schwache Säuren und gegen Korrosion für schwierige Umgebungen und feuchte Bedingungen. Sie sind dank des Trockenlaufs und der Eigenschmierung beständig gegen Schmutz und Staub. Sie eignen sich ideal für Anwendungen mit rotierenden, oszillierenden und linearen Bewegungen und gleichen Fehlausrichtungen und Ecklasten aus. Sie bieten auch eine starke Schwingungsdämpfung und elektrische Isolierung.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Kugelgelenke ‒ Innengewinde, Polymer

Auf Lager In Produktion

Unsere Kugelgelenke aus Polymer eignen sich dank ihrer Beständigkeit gegen schwache Säuren und gegen Korrosion für schwierige Umgebungen und feuchte Bedingungen. Sie sind dank des Trockenlaufs und der Eigenschmierung beständig gegen Schmutz und Staub. Sie eignen sich ideal für Anwendungen mit rotierenden, oszillierenden und linearen Bewegungen und gleichen Fehlausrichtungen und Ecklasten aus. Sie bieten auch eine starke Schwingungsdämpfung und elektrische Isolierung.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Linsenkopfschrauben mit durchgehender Bohrung

Auf Lager In Produktion

Schrauben mit durchgehender Bohrung haben Entlüftungscharakteristiken, die es Gasen, die an der Unterseite der Gewindebohrung eingeschlossen sind, ermöglichen, durch den hohlen Kern zu entweichen. Dies bietet Luftzirkulation innerhalb der Anwendung bzw. des Bausatzes und verhindert Hitze- oder Feuchtigkeitsentwicklung. Die Schrauben kommen häufig bei Hochvakuumsystemen (HV) und Ultrahochvakuumsystemen (UHV) zum Einsatz, da die zentrale Belüftungsfunktion virtuelle Leckagen bei Hochvakuumsystemen reduziert.

Dieses Sortiment an Schrauben mit durchgehender Bohrung verfügt über einen Linsenkopf und Innensechskant. Die Innensechskant-Ausführungen sind für die Präzisionsmontage geeignet und werden bei Platzeinschränkungen verwendet. Ideal geeignet für die Verwendung in in abgedichteten Gehäusen, Umhausungen oder Maschinen. Sie sind aus Edelstahl gefertigt.

  • Material: Edelstahl
  • AISI 304, 1.4301
  • Festigkeitsklasse: 50

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Linsenkopfschrauben mit integriertem O-Ring

Auf Lager In Produktion

Schrauben mit integriertem O-Ring sind eine Art von Befestigung mit Dichtungsfunktion, um eine sichere und wasserdichte Verbindung für verschiedene Anwendungen zu bieten und das Risiko der Lockerung aufgrund von Vibrationen oder Bewegungen zu minimieren. Sie verhindern das Eindringen von Wasser, Staub oder anderen Verunreinigungen und sorgen für eine sichere, zuverlässige Befestigung.

Schrauben mit integriertem O-Ring kommen in Bohrlöchern mit und ohne Gewinde bei Anwendungen wie Schaltschränken sowie im Automobil- und Elektrosektor zum Einsatz.
Dieses Sortiment an Dichtschrauben verfügt über einen Linsenkopf mit Innensechskant und einen integrierten O-Ring, der komprimiert und zwischen dem Schraubenkopf und der Kontaktoberfläche zusammengedrückt wird, um die Dichtungsfunktion herzustellen. Die Schrauben sind aus Edelstahl, der gute Korrosionsbeständigkeit bietet und leicht magnetisch ist.

  • Material: Edelstahl
  • AISI 303, 1.4305 oder AISI 316, 1.440
  • Zugfestigkeit: 550 N/mm² oder 480 N/mm²

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Maschinenschrauben - Kurzkopf

Auf Lager In Produktion

Diese Maschinenschrauben haben einen Kurzkopf und wurden konzipiert für ästhetische uns platzsparende Zwecke. Der Kurzkopf macht sie zu einer idealen Wahl für Anwendungen mit niedrigem Profil. Unser Angebot umfasst Kurzkopf- und Spezial-Kurzkopf-Optionen.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Maschinenschrauben ‒ Flachkopf

Auf Lager In Produktion

Flachkopf-Maschinenschrauben sind für den Einsatz in einem breiten Spektrum von Anwendungen konzipiert und eignen sich etwa für das Bauwesen und die Montage von Elektronikzubehör und Maschinen. Dank ihres Designs liegen sie nach dem Festziehen bündig an der Oberfläche an und bieten so ein glattes, fertiges Erscheinungsbild.

Im Gegensatz zu herkömmlichen Schrauben sind Maschinenschrauben in der Regel langlebiger und robuster, was sie perfekt für den Einsatz in Umgebungen macht, in denen Beständigkeit gegenüber Korrosion, hohen Temperaturen und anderen Chemikalien oder Witterungseinflüssen erforderlich ist. Sie werden üblicherweise bei der Montage von Maschinen verwendet, etwa in Elektronik-, Automobil- und Industrieanwendungen.

  • Material: Nylon, Edelstahl, Baustahl, PEEK, PC, Reny, PPS, PA
  • Farbe: Natur, Braun, Transparent, Beige
  • Material Entflammbarkeitsklasse: UL94 V-2, UL94 V-0, UL94 HB

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)
  • von 3