Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.
They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.
Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.
These Palm Grips give operators with an easy and secure grip. It is ergonomically built to fit comfortably in the palm of your hand, eliminating strain and fatigue.
They provide a non-slip surface, decreasing hand staining and the danger of pain or injury. It also improves control and safety when working with equipment and systems in the industrial business.
It is simple to install and remove by hand. It may also be connected to various applications, including handheld devices, power tools, and machinery controllers.
This Pull Handle range has a flat oval profile and a bridge shape. Frequently used for opening and shutting heavy-duty doors and lids.
They are ergonomically designed for optimum stability and smooth surfaces. It has a sleek and professional-looking alternative. Used in engineering, instrumentation, and apparatus building.
These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These Spring Plunger with Ceramic Ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a ceramic ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the ceramic ball has high hardness, wear, and corrosion resistance, it reduces the possibility of galling or damage to the mating surfaces.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.
It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.
These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.
The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Exzenterhebel mit Außengewinde können ohne Werkzeug schnell angebracht oder abgenommen werden und gestatten die Feinjustierung der Klemmbefestigung. Der leicht gebogene Griff bietet einen komfortablen Griff, der Bolzen mit Außengewinde kann einfach justiert werden.
Exzenterhebel mit Innengewinde können ohne Werkzeug angebracht oder abgenommen werden und ermöglichen die Feinjustierung der Klemmbefestigung. Beim Lösen des Griffs wird der Hebel gelöst und ein Festziehen oder Lockern ist möglich; der Bolzen mit dem Gewindeeinsatz bleibt dabei statisch.
Federkolben mit einem Zugring, der auch von Hand einziehbar ist. Das Design besteht aus einem vernickelten Gehäuse und einem Stift aus Edelstahl.
Der Zugring bietet eine bequeme Möglichkeit, den Kolben anzuheben. Diese Kolben sind ideal zum Auffinden, Positionieren und Sichern. Sie werden häufig in Fitnessstudios eingesetzt, z. B. für Hanteln.
Zu den Gewindegrößen gehören M6, M8, M10 und M12.
Verwendet zur Fixierung, Positionierung, Arretierung und Sicherung. Unsere Indexbolzen ermöglichen eine rasche Justierung und eignen sich für eine Vielzahl von Oberflächen und Befestigungen. Sie sind ideal für Sport- und medizinische Geräte, Gastronomieausstattung, Förderanlagen, etc.
Geformte feste Handkurbeln mit geradem Hebel werden im Allgemeinen zur Maschinenjustierung und bei kommerziellen Produktsteuerungen verwendet. Das langlebige Kunststoffmaterial ist widerstandsfähig gegenüber Umwelteinflüssen und bietet ein sauberes Erscheinungsbild.
Diese Griffleitsten sind ideal für die Verwendung als Schubladengriffe, wobei die Auswahl zwischen einem personalisierten Profil mit Beschriftung und einem Blankoprofil besteht. Eine Auswahl an Ausführungen und Größen ist verfügbar. Sie werden auf einen Kanal geschraubt, um eine Mehrfachpositionierung zu ermöglichen, wenn ein längeres Profil gewählt wird.
Griffmulden zum Anschrauben werden mit mitgelieferten Unterlegscheiben und Muttern gesichert. Die satinierte Oberfläche ist ästhetisch ansprechend. Die Ausführung eignet sich ideal zur Verwendung an Ausrüstungsgegenständen beim Catering oder in der Nahrungsmittelindustrie.
Griffmulden zum Aufschrauben können mithilfe von Befestigungsschrauben bündig an einer Tür oder Platte montiert werden. Die bündige Montage eignet sich ideal in Bereichen, wo ein vorstehender Griff die Funktionalität beeinträchtigen würde bzw. in Bereichen mit beschränktem Platz.
Unser Sortiment an Griffmulden lässt sich leicht in die Montageöffnung einrasten. Das versenkte Profil bietet Sicherheit mit einer bündigen Position zum Türrahmen, ohne einen weniger wirksamen Handgriff zu bieten. Eine Auswahl an Materialien, Oberflächen und Größen machen dieses Sortiment zu einer perfekten Wahl für kleine und große Schränke oder Maschinenabdeckungen.
Haltestücke und Flansche
Flache Handgriffe eignen sich als Oberfläche auf flachen Griffen und zur Abdeckung von Stangenmaterial. Das flexible Material bietet hervorragende Isolierungseigenschaften und kann auf größere Abmessungen leicht gedehnt werden, ohne zu reißen.
Unser breites Sortiment an Handgriffen ist für eine Vielzahl von Anwendungen geeignet. Erhältlich in verschiedenen Grifftypen, darunter auch solche mit Fingergriffen, die sich ideal für Anwendungen eignen, die einen starken Fingergriff erfordern. Das umfangreiche Sortiment bietet auch Optionen ohne Fingergriffe, Kinderwagen- und Handflächenoptionen.
Der größte Teil unseres Sortiments besteht aus schwarzem Polyvinylchlorid (PVC), aber wir bieten auch eine Variante aus flexiblem PVC an, die weiß ist. PVC hat eine hohe Schlagzähigkeit, eine geringere Temperaturbeständigkeit und ist auch weniger beständig gegen Chemikalien. Die gut zu greifenden Handflächengriffe sind aus schwarzem, verstärktem Technopolymer auf Polyamidbasis (PA) gefertigt. Dieses Glasfasermaterial ist ein extrem starkes und langlebiges Material.
Diese flexiblen und strapazierfähigen Materialien passen auf Standard-Stangengrößen und können auf Handwagen, Stanzpressen, Werkzeugen und vielen anderen Geräten und Anwendungsarten eingesetzt werden.
Handkurbeln aus Zinkdruckguss eignen sich ideal zur Verwendung im Fensterbau, bei Wohnwagenanhängern und Vorrichtungen zur Maschinenjustierung. Der gerade Hebel gestattet einfaches und schnelles Drehen.
Klappbare Handkurbeln werden im Allgemeinen im Fensterbau, bei Wohnwagenanhängern und Vorrichtungen zur Maschinenjustierung verwendet. Die Kurbel wird aus Sicherheits- und Platzspargründen bei Nichtverwendung parallel zum Schaftkörper geklappt.
Unser Angebot an Speichenhandrädern bietet einen Hebelgriff zur Positionierung und Einstellung an Maschinen und Geräten. Eine Auswahl an Technopolymer-Material bietet Beständigkeit gegen Öle und Fette, die häufig in ihrer Arbeitsumgebung vorkommen. Das Sortiment ist mit verschiedenen Arten von Manövriergriffen ausgestattet, um die Sicherheit zu erhöhen.
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.