Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Nylon Industriescharniere Standard

 (4 Produktgruppen)

Liste Rasteransicht

Leaf Hinges - Male Stud Thread Insert Mount

Auf Lager In Produktion

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Leaf Hinges - Female Thread Insert Mount

Auf Lager In Produktion

The Leaf Hinges with Female Threaded Inserts are also recognised as Stand Off Hinges or Surface Mount Hinges. Made of Polyamide and fitted with Brass inserts, this range is resistant to oil, greases and most industrial chemicals. A selection of sizes for the hinge and the mounting screws are available.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

Auf Lager In Produktion

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Leaf Hinges - Countersunk Mount

Auf Lager In Produktion

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)