Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Aluminium Kabelclips Kabelschellen

 (4 Produktgruppen)

Liste Rasteransicht

Open Arm Cable Clips

Auf Lager In Produktion

One arm, flexible cable clips to easily clamp down on wires, while still making them accesible if necessary. Available with or withour vinyl coating.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Cable Clamps - Adhesive Mount, Aluminium, 2 Arm

Auf Lager In Produktion

Cable Clamps with two arms are quick and easy to install thanks to their strong adhesive mount. The arms are flexible making them easy to adjust. Ideal for securing lightweight cables, wires and cords.

This type of cable clamp is low profile, light but also durable, and usually takes up little space.

  • Material: Aluminium
  • Colour: Silver

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Screw Mount P Clips

Auf Lager In Produktion

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

P Clips

Auf Lager In Produktion

These P Clips, also known as pipe clips, secure wires, pipes, hoses, and other things. These clips are shaped like a ""P"" and give a tight hold by securing the object. At the same time, the smooth interior surface avoids injury to the held item. It has exceptional strength, durability, and corrosion resistance.

It is simple to install; screw it into the surface where the object is fastened. This range offers several mounting holes for various screw sizes. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)