Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Gekerbte Leiste Verriegelnd Kabelhalter

 (3 Produktgruppen)

Liste Rasteransicht

Hinged Locking Wire Saddles

Auf Lager In Produktion

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Locking Wire Saddle

Auf Lager In Produktion

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Mini Wire Saddles

Auf Lager In Produktion

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)