Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
(5 Produktgruppen)
Plastic Corner Hinges are made of polyamide 30% Glass Fibre Reinforced, with a pin made of plastic (POM). They are essentially used for light steel panels. The pin allows a quick removal of the door for easy access when internal access is required.
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.
One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.
Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.