Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

ocel Šrouby Vnější závit

 (13 Počet produktových řad)

Seznam Mřížka

Thrust Screws - Plastic Pad

Skladem Klikněte zde a vyžádejte si termín dodání

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Confirmat Screws

Skladem Klikněte zde a vyžádejte si termín dodání

Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.

The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.

  • Material: Steel
  • Finish: Zinc Plated

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Shoulder Bolts - Hex Head

Skladem Klikněte zde a vyžádejte si termín dodání

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Shoulder Screws - Hex Socket Head

Skladem Klikněte zde a vyžádejte si termín dodání

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Book Binding Screws - Metal

Skladem Klikněte zde a vyžádejte si termín dodání

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately).

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Steel
  • Colour: Brass Plated, Black, Nickel Plated

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Machine Screws - Pan

Skladem Klikněte zde a vyžádejte si termín dodání

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Socket Head Cap Screws - Metal Standard Head

Skladem Klikněte zde a vyžádejte si termín dodání

Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.

It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Machine Screws - Binder

Skladem Klikněte zde a vyžádejte si termín dodání

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Hex Head Cap Screws - Metal

Skladem Klikněte zde a vyžádejte si termín dodání

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Machine Screws - Countersunk

Skladem Klikněte zde a vyžádejte si termín dodání

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Machine Screws - Flat

Skladem Klikněte zde a vyžádejte si termín dodání

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Joint Connector Bolts

Skladem Klikněte zde a vyžádejte si termín dodání

Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.

These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).

Available in a range of lengths to suit your application.

  • Material: Steel
  • Finish: Zinc Plating

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Set Screws - Metal Hex Socket Head with Cup Point

Skladem Klikněte zde a vyžádejte si termín dodání

These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.

The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).

A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)