Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

Kov Šrouby Vnější závit

 (11 Počet produktových řad)

Seznam Mřížka

Confirmat Screws

Skladem Klikněte zde a vyžádejte si termín dodání

Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.

The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.

  • Material: Steel
  • Finish: Zinc Plated

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Threaded Captive Washers

Skladem Klikněte zde a vyžádejte si termín dodání

This range of Captive Washers has a very shallow thread on the inside diameter. This means they can be screwed on, and once past the threads they will not separate from the captive screw or bolt.

How to install a captive screw and washer assembly;
1) Place the captive screw into the panel hole.
2) Thread the washer on to the screw, beyond the threaded part of the screw, which retains the screw in the panel.

The washers are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel
  • AISI 303, 1.4305 and AISI 316, 1.4401
  • Finish Options: Black Oxide Coated, Zinc Plated and Titanium (Grades 2 and 5)

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Self -Drilling & Self-Piercing Screws - Pan Head

Skladem Klikněte zde a vyžádejte si termín dodání

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Book Binding Screws - Metal

Skladem Klikněte zde a vyžádejte si termín dodání

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately).

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Steel
  • Colour: Brass Plated, Black, Nickel Plated

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Machine Screws - Pan

Skladem Klikněte zde a vyžádejte si termín dodání

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Socket Head Cap Screws - Metal Standard Head

Skladem Klikněte zde a vyžádejte si termín dodání

Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.

It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Machine Screws - Binder

Skladem Klikněte zde a vyžádejte si termín dodání

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Hex Head Cap Screws - Metal

Skladem Klikněte zde a vyžádejte si termín dodání

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Machine Screws - Countersunk

Skladem Klikněte zde a vyžádejte si termín dodání

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Joint Connector Bolts

Skladem Klikněte zde a vyžádejte si termín dodání

Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.

These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).

Available in a range of lengths to suit your application.

  • Material: Steel
  • Finish: Zinc Plating

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Set Screws - Metal Hex Socket Head with Cup Point

Skladem Klikněte zde a vyžádejte si termín dodání

These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.

The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).

A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)