Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(23 Počet produktových řad)
The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
This range of conduit fittings is available in plastic and metal options. They are a two-part fitting comprising of shell and body. There is also a choice between a Fixed External Thread Fitting and Swivel External Thread Fitting.
These Suspension Plates are used to support and stabilise structures or equipment. They are intended to distribute weight and stresses uniformly, resulting in a dependable suspension system that can endure big loads and extreme weather conditions.
It is well-known for its high strength, durability, and corrosion resistance. It also provides good impact resistance, which is critical when equipment or buildings may be exposed to vibrations, shocks, or heavy loads.
Their light weight facilitates shipping and minimises installation time and expenses. Used in industrial, construction, transportation, and manufacturing applications.
These clips are designed to mount onto the edge of a panel, requiring no through hole. They come in several styles that hold different corrugated tube sizes.
Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately).
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
The Book Binding Posts are made of plastic, which makes them lightweight and durable. These are the female or receptacle sides (male threaded posts sold separately). Both parts are joined together to hold the bound papers or materials.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.
It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.
Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.
Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.
They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.
Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
Socket Head Cap Screws with Plastic Torx Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical head features a Torx drive type with a smaller diameter than other machine screw heads.
It has high strength, durability, corrosion resistance, lightweight and non-conductive fastening solution. The plastic Torx head provides a reliable grip, allowing for high torque transfer during installation.
Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.
Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.
Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.
Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
These Square Machine Screws are utilised in various situations where the benefits of a square head shape are coupled with the advantages of plastic material. It is a lighter, corrosion-resistant alternative to metal machine screws.
It is appropriate for electrical applications with minimal shock or short circuit risk. Furthermore, it is corrosion resistant, making them appropriate for use in areas where exposure to moisture or chemicals is a problem. Because they are lightweight, they lower the total weight of the assembly, making them useful in applications where weight reduction is needed.
It provides increased grip and torque transmission, making it perfect for applications requiring secure attaching with the ease of hand tightening. Commonly used in industries such as electronics, automotive, and consumer goods.
Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.
Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.
It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.
Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.
It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.
Lock Screws are designed to provide a strong locking force, preventing the screw from loosening or coming undone over time due to vibration or other factors. They are quick and simple to install in panel fasteners that screw for added tightness.
Their transparent plastic look makes them a popular solution for combining functionality with aesthetics, offering a clear view of the secured objects without losing strength or durability. Ideal for use in various applications and industries, such as electronics, medical devices, automotive, and construction.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku