Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

plast Nelze použít opakovaně

 (11 Počet produktových řad)

Seznam Mřížka

Cables Ties - Elematic 2 Lock

Skladem Klikněte zde a vyžádejte si termín dodání

Elematic 2-Lock™ Cable Ties are professional cable ties made from Polyamide 6.6 (PA), which have a double locking system made from Stainless Steel. A highly efficient and reliable fastener for a range of applications, and industries.

The double steel jaw is made from AISI 316 Stainless Steel, which is placed directly into the cable ties head during the manufacturing process. The innovative double steel jaw allows for locking on both sides of the cable tie, for excellent bundling and securing purposes.

The smooth profile without racks allows for an array of adjustment options along the length of the cable tie, and consistently correct tensioning for a wide range of bundle diameters. These cable ties have an installation temperature range from -40C up to 60C and can perform under an operating temperature range of -40C up to 85C.

Two colour options to choose from. The black option is manufactured from UV resistant PA, ideal for outdoor applications in extreme conditions.

  • Flame resistance rating: UL94 V2.
  • Halogen free
  • Colours: Natural and Black.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Cable Ties - Double Headed/Nylon

Skladem Klikněte zde a vyžádejte si termín dodání

This product has two ratchets in the head to allow the cable to pass through twice creating two loops to keep two bundles seperate.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Heavy Duty Cable Ties

Skladem Klikněte zde a vyžádejte si termín dodání

Heavy Duty Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Marker Cable Ties

Skladem Klikněte zde a vyžádejte si termín dodání

All the benefits of a Standard Cable Tie, plus they have an identification tag, that can be written on.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Mounting Cable Ties

Skladem Klikněte zde a vyžádejte si termín dodání

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Heat Stabilised Cable Ties

Skladem Klikněte zde a vyžádejte si termín dodání

Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Cable Tie Kits

Skladem Klikněte zde a vyžádejte si termín dodání

Cable Tie Kits are conveniently packed to offer an array of our cable tie products. The range supports five collections of different sized cable ties and adhesive tie mounts all supplied in a handy carry bag.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Standard Cable Ties

Skladem Klikněte zde a vyžádejte si termín dodání

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Releasable Cable Ties

Skladem Klikněte zde a vyžádejte si termín dodání

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Cable Ties - Metal Detectable

Skladem Klikněte zde a vyžádejte si termín dodání

For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Marker Tag

Skladem Klikněte zde a vyžádejte si termín dodání

Ideal for attaching to cable ties and has a matted surface to accept ink or pencil.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)