Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(2 Počet produktových řad)
Stud Bolt Caps provide protection in scaffold applications. The design allows them to be positively fitted on to any exposed clamp studs on your scaffolding.
The protection that these caps offers helps prevent weathering, and damage to the studs from the people working around them - as well as injury prevention to workers. The hard material used to manufacture the caps ensures snug fitting and durability, no matter where they are fitted.
Manufactured to industry standard sizes for easy fitting and usability. This avoids any requirement for the measurement of your scaffold studs. They are available with a 13mm inner diameter that features a gradual ribbed design that helps keep the cap secure once fitted.
Bolt Protection Caps protect joint fasteners against tampering and weathering. Ideal for bolts, screws, nuts and washers - they also create an enhanced finished appearance for your application.
This range is supplied in a wide choice of sizes to suit multiple applications. These caps are available to fit either Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku