Tooling & Positioning Components

TOOLING & POSITIONING COMPONENTS | HANDLE DIAMETER (METRIC): 31.0 MM

Tooling & Positioning Components
Essentra Components has a large selection of tooling and positioning components in-stock and ready to ship immediately from our regional warehouse. From jig and fixture clamps to die and mold components, we offer many options to suit your needs.

Request our free catalog to see our entire line of tooling and positioning components plus thousands of other industrial products.

Jig & Fixture Clamps

Our selection of jig and fixture clamps consists of various clamps such as cam edge clamps, ID expansion clamps, modular clamps, toe clamps and edge clamps. These low profile clamps are used to hold a workpiece in place. [more][less]

Set-up Clamp & Accessories

Clamps are necessary tools for fastening and holding. Manual Clamps are great for when an object needs to be held in place while you continue work in another area. Our offering of toggle clamps, spring clamps, and flexible strap clamps along with many others, will give you a wide variety of choices along with accessories.

Work Supports, Grippers, Rest and Stops

Looking for hydraulic or pneumatic clamps? Check out our full line of power clamps and accessories for all of your needs. We offer a variety of power clamps along with boosters and pumps.

Locating and Positioning Components

Vises are used for holding or securing a work piece to allow work to be performed on it. Browse through our various categories such as drill press vises, bench vises, milling machine vises and accessories to experience the wide selection that Essentra has to offer

Die and Mold Components

We offer a large selection of die and mold components, including locating rings, bushings, date/code inserts, pins & sleeves, reamers and support pillars.

Customer Service

Not sure what you need? Help is readily available at Essentra, contact a knowledgeable customer service representative by calling 800-847-0486 or with live chat

In-Stock with Fast Shipping

We offer same day shipping of your order with fast delivery. We have multiple warehouses strategically placed across the United States and Canada, reducing your shipping costs and getting your order to you in the fastest possible time.

We found 2 products with 9 variants in Tooling & Positioning Components | Handle Diameter (Metric): 31.0 mm. Narrow your results by selecting a product category below.

Refine By
Handle Diameter (Metric)
31.0 mm (Remove)
Body Length (Imperial)
Body Length (Metric)
Body Thread Size
Final End Force (Imperial)
Handle Locking Type
Nose Diameter (Metric)
Nose Projection (Imperial)
Nose Projection (Metric)
Overall Length (in) (Imperial)
Overall Length (mm) (Metric)
Shoulder Nut Thickness (Metric)
Shoulder Nut Width Across Flats (Metric)

Tooling & Positioning Components Results

 
 
[1]
 
 
Threaded Index Plungers - Non-Locking
Threaded Index Plungers - Locking
Threaded Index Plungers - Locking: 3 Product Variations
 
 
[1]